Customers want to strike the ideal balance between their initial investment and the cost of the installation during its lifetime. GreenSpace is a cost-efficient and sustainable downlight that can be used to replace conventional CFL downlights in general lighting applications. It features the latest LED technology, which enables extremely low power consumption, while delivering consistent light output, stable color performance and high color rendering. The product’s long lifetime makes it a true ‘fit and forget’ solution.
High system efficacy: > 80 lm/W (mini, DN460B/DN461B); > 100 lm/W (compact, DN470B/DN471B)
Up to 70% energy saving: total cost of ownership recovered in less than 2 years
Energy-efficient, durable LED technology
High system efficacy: > 80 lm/W (mini, DN460B/DN461B); > 100 lm/W (compact, DN470B/DN471B)