Middle East - English

Philips GreenSpace, Downlight, 20.9 W, D200 mm, 2900 lm, 3000 K, DALI, Interact Ready, High-gloss reflector, IP20, ELP3h

DN470B LED30S/830 DIA-VLC-E C ELP3 WH P

Product Description

Downlight, D200 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready visual light communicaton enabled external, 2900 lm, 20.9 W, 137 lm/W, 3000 K, (0.43, 0.40) SDCM<3, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Emergency lighting 3 hours duration Pro version

Order code: 98318500
Full order code: 871869998318500

Specifications

Lamp family code
30S [LED Module, system flux 3000 lm]
Light source replaceable
No
Number of gear units
1 unit
Driver included
Yes
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Mounting
Recessed
Value ladder
Specification
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - DN470B LED30S/830 DIA-VLC-E C ELP3 WH P txt 4.9 kB
Product leaflet
Localized commercial leaflet 910505102098 en_AE pdf 402.4 kB

Brochures

Install instructions
GreenSpace Downlight Installation Instructions pdf 1.2 MB

Visuals

Product-Photographs-910505102098_EU
Multiple assets - Visuals
Product-Diagrams-910505102098_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - DN470B LED30S/830 DIA-VLC-E C ELP3 WH P IES
Revit file
DN470B LED30S/830 DIA-VLC-E C ELP3 WH P 910505102098 ZIP
Dialux
ULD File - DN470B LED30S/830 DIA-VLC-E C ELP3 WH P ULD
Relux
ROLF File - DN470B LED30S/830 DIA-VLC-E C ELP3 WH P ROLFZ
LDT
LDT File - DN470B LED30S/830 DIA-VLC-E C ELP3 WH P LDT