Philips MASTER, LEDtube, T8, HF, 1500 mm, 24 W, 58W TL-D, 3000 K, 3500 lm, CRI 80, 75000 h
MAS LEDtube HF 1500mm UO 24W830 T8
Περιγραφή προϊόντος
MASTER, LEDtube, T8, HF, 1500 mm, 24 W, LED alternative to 58W TL-D, 3000 K, 3500 lm, CRI 80, 75000 h, 145 lm/W, EEL D, G13 ROT, Πλαστικό, 1500 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5