Signify TownTune Asymmetric Lyre DTD, Urban road & street light, 55 W, 5600 lm, 3000 K, CRI80, DALI, Distribution wide 10, Interact Ready, Safety class I, IP66, STD
BDP273 LED74-4S/830 DW10 CLO SRT SRB 62P
Продуктово описание
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 62 mm, Power supply unit with DALI and SystemReady interface, Constant light output, 5600 lm, 55 W, 102 lm/W, 3000 K, (0.410, 0.390) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector
Спецификации
- Lamp family code
- LED74 [LED module 7400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years