Signify TownTune Asymmetric DR, Urban road & street light, 29.5 W, 4050 lm, 4000 K, CRI70, Programmable (via DALI or NFC) stand-alone dimming, Distribution symmetrical 50, Safety class I, IP66, STD
BDP266 LED50-4S/740 DS50 DDF2 76A
Продуктово описание
Urban road & street light, Aluminum die cast, Gray, Post-top for diameter 76 mm adjustable, Power supply unit with DALI interface, DynaDimmer with fixed presets version 2, 4050 lm, 29.5 W, 137 lm/W, 4000 K, (0.381, 0.379) SDCM <5, CRI70, Distribution symmetrical 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Standard surge protection level, Internal connector
Спецификации
- Lamp family code
- LED50 [LED module 5000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years