Signify Metropole LED gen2, Post-top, 22 W, D484 mm; H546 mm, 2387 lm, 3000 K, CRI80, DALI, Symmetrical, Safety class II, IP66, MSP, SRG6-10
BPS430 LED35/830II S GR PSD D9 SDM10EC4K
Продуктово описание
Post-top, D484 mm; H546 mm, Polycarbonate, Clear, Light gray (RAL7035), Marine salt protected coating, Power supply unit with DALI interface, 2387 lm, 22 W, 109 lm/W, 3000 K, (0.43,0.40) SDCM<0.003, CRI80, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 4.0 m without plug, Flying leads/wires
Спецификации
- Lamp family code
- LED35 [LED module 3500 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years