Signify BDP794 | CLASSICSTREET TOP, LED63 | LED module 6300 lm, 740 neutral white, Power supply unit with DALI interface, Safety class I, Distribution medium 70, Flat glass, Black, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector, Post-top for diameter 60 mm
BDP794 LED63-4S/740 DM70 MK-WH FG BK D9
Продуктово описание
Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit with DALI interface, 4352 lm, 40 W, 109 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution medium 70, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, External connector
Спецификации
- Lamp family code
- LED63 [LED module 6300 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years