Signify BDP794 | CLASSICSTREET TOP, LED52 | LED module 5200 lm, 830 warm white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Glass frosted, Black, Constant light output and DynaDimmer fixed presets version 1, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm
BDP794 LED52-4S/830 II DW10 MK-WH GF BK
Продуктово описание
Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 1, 3250 lm, 40.5 W, 80 lm/W, 3000 K, (0.430, 0.400) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector
Спецификации
- Lamp family code
- LED52 [LED module 5200 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Performance
- Warranty period
- 5 years