Signify BDP794 | CLASSICSTREET TOP, LED53 | LED module 5300 lm, 740 neutral white, Power supply unit regulating external with constant light output, Safety class II, Distribution wide 10, Flat glass, Black, Constant light output and DynaDimmer fixed presets version 2, Surge protection level until 10 kV differential mode and 10 kV common mode, External connector, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, Post-top for diameter 60 mm

BDP794 LED53-4S/740 II DW10 MK-WH FG BK

Продуктово описание

Urban road & street light, Aluminum, Black, Post-top for diameter 60 mm, Power supply unit regulating external with constant light output, Constant light output and DynaDimmer fixed presets version 2, 3796 lm, 32 W, 119 lm/W, 4000 K, (0.380, 0.380) SDCM <5, CRI70, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 10 kV differential mode and 10 kV common mode, Cable 1.0 m with plug Wieland/Adels compatible 2-pole, External connector

Код за поръчка: 11689700
Пълен код на поръчката: 871869911689700

Спецификации

Lamp family code
LED53 [LED module 5300 lm]
Light source replaceable
Yes
Number of gear units
1 unit
Driver included
Yes
Sustainability rating
Unclassified
Light source engine type
LED
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Текст на офертата
Tender text - BDP794 LED53-4S/740 II DW10 MK-WH FG BK txt 6.1 kB
Брошура
ClassicStreet brochure pdf 8.2 MB
Листовка за продукта
Localized commercial leaflet 912300023859 en_BG pdf 162.6 kB

Листовки

Инструкции за инсталиране
ClassicStreet installation instructions pdf 2.3 MB

Визуални обекти

Product-Photographs-912300023859_EU
Множество активи - Visuals
Product-Diagrams-912300023859_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - BDP794 LED53-4S/740 II DW10 MK-WH FG BK IES
Dialux
ULD File - BDP794 LED53-4S/740 II DW10 MK-WH FG BK ULD
Relux
ROLF File - BDP794 LED53-4S/740 II DW10 MK-WH FG BK ROLFZ
LDT
LDT File - BDP794 LED53-4S/740 II DW10 MK-WH FG BK LDT