Signify ArenaVision LED gen3.5

ArenaVision LED gen3.5 – Revolutionizing the pitch-lighting experience

Продукти

Информация за продуктовата серия

Описание

The ArenaVision LED floodlighting system is an innovative LED pitch-lighting solution supporting the latest TV broadcasting standards. Designed exclusively for sports and multi-purpose venues, ArenaVision LED offers outstanding light quality, effective thermal management, and long lifetime. When combined with control applications such as the InteractSports lighting management system, ArenaVision LED can simplify the delivery of the right illumination by scheduling or through real-time adjustments and can be used to create customized light shows before, during and after the main event. To ensure optimized use for both indoor and outdoor applications, the floodlight range includes two single piece pressure die cast housing versions, hosting 2 and 3 LED engines respectively. These versions also function with an external driver box – separate for use at a distance from the floodlight (BV version), or pre-fixed onto the mounting bracket of the floodlight (HGB version). This external driver box ensures ease of installation and lower initial cost.

Предимства

  • Maximum design flexibility to fit different stadium architectures and high lighting quality – compliant with international broadcasting standards for any type of sports

  • The single High-Power IP66 rated, DMX driver enables ArenaVision LED to be connected to the Interact Sports lighting management system, thereby enabling remote light management and creation of dynamic light shows

Характеристики

  • Single piece pressure die cast housing, with a protection level of IP66 against dust and water

  • Wide range of asymmetrical and symmetrical optics ensuring low glare and best in class lighting uniformity exceeding the requirements of all types of sports lighting level standards

Приложения

  • Outdoor arenas, stadiums and Racing tracks (Cricket, Football, Rugby, Tennis, Hockey, Golf, Ice skating, Horse racing, F1 racing, Athletics, etc.)
  • Indoor sports arenas and halls (Swimming pools, Velodromes, Basketball, Ice hockey, etc.)
  • Multiple and multipurpose sports facilities and arenas

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet ArenaVision LED gen3.5 en_BG pdf 491.0 kB
Инструкции за инсталиране
Mounting instructions ArenaVision gen3.5 pdf 5.1 MB
Документ на EcoDesign
EcoDesign pdf 703.9 kB

Визуални обекти

Family-Photographs-ArenaVision LED gen3.5
Множество активи - Visuals

Други

Декларация за екологични продукти
Environmental Product Declaration ArenaVision gen3.5 3 modules pdf 956.2 kB
Декларация за екологични продукти
Environmental Product Declaration ArenaVision gen3.5 2 modules pdf 955.0 kB