Signify ArenaVision LED gen3.5, Floodlight for televised sports, 1010 W, 151360 lm, 5700 K, CRI70, Symmetrical, Interact Ready, IP66
BVP418 1720/757 BV S2 T35 OUT PSDMX
Продуктово описание
Floodlight for televised sports, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DMX interface, 151360 lm, 1010 W, 150 lm/W, 5700 K, (0.329, 0.342) SDCM <5, CRI70, Symmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIBA Approved Equipment, FIFA Quality Pro
Спецификации
- Lamp family code
- LED1720 [LED module 172000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years