Signify OptiVision LED gen3.5, Floodlight for sports and area, 1000 W, 120400 lm, 4000 K, CRI70, Asymmetrical, Interact Ready, IP66
BVP518 1720/740 BV A35-WB D9 T35 OUT LO
Продуктово описание
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 120400 lm, 1000 W, 119 lm/W, 4000 K, (0.382, 0.379) SDCM <5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole, FIFA Quality Pro
Спецификации
- Lamp family code
- LED1720 [LED module 172000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- -
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years