Philips Ledinaire All-in floodlights, 30 W, 3300 lm, 3600 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical, IP65
BVP167 LED36/830_40_65 PSU 30W SWB
Продуктово описание
Aluminum die cast, Grey, Traffic gray B (RAL7043), Single layer powder coating, Power supply unit (On/Off), All-in, Multi Color Temperature, 3300 lm, 3600 lm, 30 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Surge protection level until 1.5 kV differential mode and 1.5 kV common mode, Cable 1.0 m without plug, Flying leads/wires
Спецификации
- Lamp family code
- LED36S [LED module, system flux 3600 lm]
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED system in flux
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 5 years