Philips Ledinaire All-in floodlights, 20 W, 2200 lm, 2400 lm, 3000 K, 4000 K, 6500 K, CRI80, Symmetrical wide beam, IP65
BVP167 LED24/830_40_65PSU 20W SWB WH
Продуктово описание
Aluminum die-cast, White, Signal white (RAL9003), Power supply unit (On/Off), All-in, Multi Color Temperature, 2200 lm, 2400 lm, 20 W, 120 lm/W, 110 lm/W, 3000 K, 4000 K, 6500 K, (0.440,0.403); (0.369,0.364); (0.313,0.337) SDCM<5, CRI80, Symmetrical wide beam, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, 2/2 kV kV, Cable 1.0 m without plug
Спецификации
- Lamp family code
- -
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 5 years