България - Български

Philips DigiStreet

Get your city ready for the future with DigiStreet

Продукти

Информация за продуктовата серия

Описание

Developed with the aim to become your long term partner ,. the system ready architecture of DigiStreet enables you to enjoy the benefits of connected lighting systems today and also gets the city ready for the innovations to come!. Its two sockets enable you to connect directly to the CityTouch system and is also prepared to connect you to the future innovations of IoT. Next to this, each individual luminaire is uniquely identifiable, thanks to the Service tag application. With a simple scan of a QR code, placed on the inside of the mast door, you gain instant access to the luminaire configuration, making maintenance and programming operations faster and easier, no matter what stage of the luminaire’s lifetime. Digistreet is also equipped with dedicated light recipes that: 1) maintain an optimal ecosystems for bats or 2) preserve a dark night sky.

Предимства

  • Prepared for the future, it is easy to upgrade directly after installation or later with future CMS nodes and sensors to enable new functionalities

  • Large availabilty of lense optics to match international road and street geometries

Характеристики

  • Easy luminaire identification due to the Service tag

  • High efficacy up to 161 lm/W

Приложения

  • Traffic routes and main access road
  • Urban and residential area
  • City centers and main streets
  • Cycle paths, footpaths and pedestrian crossings

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet DigiStreet en_BG pdf 1.3 MB
Инструкции за инсталиране
Install instructions 583442710390956 pdf 7.7 MB
Документ на EcoDesign
EcoDesign pdf 1.4 MB

Визуални обекти

Family-Photographs-DigiStreet
Множество активи - Visuals
Преглед на файл
DigiStreet_Medium.zip zip 34.7 MB
Преглед на файл
DigiStreet.zip zip 43.5 MB
Преглед на файл
DigiStreet_Large.zip zip 12.8 MB

Софтуерни добавки

Family-IES-DigiStreet
Множество активи - Software Plugins

Други

Декларация за екологични продукти
EPD-DigiStreet-Mini-BGP761-Ref-910925866230 pdf 1.7 MB
Декларация за екологични продукти
EPD-DigiStreet-Medium-BGP762-Ref-910770208845 pdf 1.8 MB
Декларация за екологични продукти
EPD-DigiStreet-Micro-BGP760-Ref-910925863556 pdf 2.2 MB
Декларация за екологични продукти
EPD-DigiStreet-Large-BGP763-Ref-910925866249 pdf 1.4 MB