Philips BGP760 | DigiStreet Micro, LED12 | LED Module 1200 lm, 830 warm white, Safety class II, Distribution medium 11, Dark gray, Surge protection level until 6 kV differential mode and 8 kV common mode, Spigot for diameter 62 mm
BGP760 LED12-/830 II DM11 DGR D9 62
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit with DALI interface, 1092 lm, 8 W, 137 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution medium 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED12 [LED Module 1200 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Gear
- EB [Electronic]
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years