Philips DigiStreet, Road & street light, 41 W, 5400 lm, 3000 K, CRI80, Distribution narrow 11, Interact Ready, Safety class II, IP66
BGP761 LED59-/830 II DN11 DGR D11 62
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 62 mm, Power supply unit regulating external, 5400 lm, 41 W, 132 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution narrow 11, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED59 [LED module 5900 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years