Philips DigiStreet, Road & street light, 43.5 W, 6660 lm, 4000 K, CRI70, Distribution medium 50, Safety class I, IP66
BGP761 LED74-/740 I DM50 DGR 32-48
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 6660 lm, 43.5 W, 153 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED74 [LED module 7400 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years