Philips DigiStreet, Road & street light, 114 W, 15300 lm, 3000 K, CRI80, Distribution wide 10, Safety class II, IP66
BGP762 LED170-/830 II DW10 DGR 76
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 76 mm, Power supply unit (On/Off), 15300 lm, 114 W, 134 lm/W, 3000 K, (0.43. 0.40) SDCM <5, CRI80, Distribution wide 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED170 [LED module 17000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years