Philips DigiStreet, Road & street light, 61 W, 10010 lm, 4000 K, CRI70, Distribution narrow 10, Safety class I, IP66
BGP762 LED110-/740 I DN10 DGR 32-48
Продуктово описание
Road & street light, Aluminum die cast, Dark gray, Spigot for diameter 32 to 48 mm, Power supply unit (On/Off), 10010 lm, 61 W, 164 lm/W, 4000 K, (0.38. 0.38) SDCM <5, CRI70, Distribution narrow 10, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Surge protection level until 6 kV differential mode and 8 kV common mode, Screw connector
Спецификации
- Lamp family code
- LED110 [LED module 11000 lm]
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years
- Sustainability rating
- Signify Circle