Philips HF-S 118/136 TL-D II 220-240V 50/60Hz
Продуктово описание
Philips HF-S 118/136 TL-D II 220-240V 50/60Hz
Спецификации
- Input Voltage
- 220 to 240 V
- Line Frequency
- 50 to 60 Hz
- Input Frequency
- 50 to 60 Hz
- Earth Leakage Current (Max)
- 0.5 mA
- Inrush Current Width
- 0.35 ms
- Inrush Current Peak (Max)
- 18 A
- Number of Products on MCB (16A Type B) (Nom)
- 28