Philips Uni DMX controls and accessories

Architectural Lighting DMX Controls and Wiring Accessories

Продукти

ZXP399 Lead 4P DMX cable 2m (10 pcs)
ZXP399 Lead 4P DMX cable 2m (10 pcs)
94517300
ZXP399 Jump 4P DMX cable 2m (10 pcs)
ZXP399 Jump 4P DMX cable 2m (10 pcs)
94518000
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
ZXP399 Lead 5P DC/DMX cable 2m (10 pcs)
94519700
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
ZXP399 Jump 5P DC/DMX cable 2m (10 pcs)
94520300
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
ZXP399 Y-connect kit 5P DC/DMX (10 pcs)
94521000
ZXP399 Lead 2P DC cable 2m (10 pcs)
ZXP399 Lead 2P DC cable 2m (10 pcs)
94522700
ZXP399 Jump 2P DC cable 2m (10 pcs)
ZXP399 Jump 2P DC cable 2m (10 pcs)
94523400
ZXP399 endcap male connector (20 pcs)
ZXP399 endcap male connector (20 pcs)
94524100

Информация за продуктовата серия

Описание

The ZXP399 DMX Controls and Wiring Accessories are to be used with our architectural and facade lighting luminaires (UniFlood C, M and G, UniStrip G4, UniEdge, UniDot G2, UniString and UniBar). DMX Controls include main controller, stand-alone controller, sub-controllers, DMX amplifier and DMX addressing device. Main Controller: Industrial computer that can control up to 6000 DMX universes. Stand-alone Controller: Fits for medium applications with up to 700 DMX universes. Wiring accessories include leader and jumper cables with male and female IP67 connectors and end-caps. Addressing Device: Hand-held device that can write DMX addresses to a whole run on-site within minutes. DMX Amplifier: Compact, IP65 and low power repeater that can amplify the DMX signal for up 100 meters.

Приложения

  • Bridges, Monuments, Facades
  • Landscape
  • Parks and Plazas

Файлове за изтегляне

Листовки

Листовка за серията
Localized commercial leaflet Uni DMX controls and accessories en_BG pdf 1.7 MB

Визуални обекти

Family-Photographs-Uni DMX controls and accessories
Множество активи - Visuals