Philips LED HPL, Oval, Mains, 18.3 W, HPL 80W, SON 50W, E27, 3000 K, 3000 lm, CRI 80, 25000 hour(s)
CorePro LED HPL/SON M3Klm18.3W830E27FR
Продуктово описание
LED HPL, Oval, Mains, 18.3 W, LED alternative to HPL 80W, SON 50W, E27, 3000 K, 3000 lm, CRI 80, 25000 hour(s), 163 lm/W, EEL C, PF 0.5, Beam angle 300 degree(s), Glass, RG0, IP65, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- E27
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPL
- Flux measurement reference
- Sphere
- Warranty period
- 3 years