Philips LED HPL, Oval, Mains, 13 W, HPL 50W, E27, 2700 K, 1800 lm, CRI 80, 25000 hour(s)
CorePro LED HPL/SON M 1.8Klm13W827E27 FR
Продуктово описание
LED HPL, Oval, Mains, 13 W, LED alternative to HPL 50W, E27, 2700 K, 1800 lm, CRI 80, 25000 hour(s), 138 lm/W, EEL D, PF 0.5, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 0.4, PstLM 1
Спецификации
- Cap-Base
- E27
- Nominal lifetime
- 25,000 hour(s)
- Switching Cycle
- 50,000
- Lighting Technology
- LED HPL
- Flux measurement reference
- Sphere
- Warranty period
- 3 years