Philips Pacific LED Gen5, Waterproof, 40 W, L1200 mm, 6200 lm, 4000 K, Opal, Opal, IP66, IK08
WT490C 64S/840 PSU HE O PI5 L1200
Продуктово описание
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit (On/Off), 6200 lm, 40 W, 155 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Opal, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years