Philips Pacific LED Gen5, Waterproof, 39.5 W, L1600 mm, 6400 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08
WT490C 64S/840 PSD HE WB WA7 L1600
Продуктово описание
Waterproof, L1600 mm, Polycarbonate, White, Power supply unit with DALI interface, 6400 lm, 39.5 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 7-pole
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years