Philips Pacific LED Gen5 Value, Waterproof, 55 W, L1200 mm, 7200 lm, 4000 K, DALI, Wide beam, Clear, IP66, IK08, TW1
WT475C 72S/840 PSD WB TW1 L1200
Продуктово описание
Waterproof, L1200 mm, Polycarbonate, White, Power supply unit with DALI interface, 7200 lm, 55 W, 131 lm/W, 4000 K, (0.38, 0.38) SDCM <3, Wide beam, Clear, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 5-pole, Feed-through wiring 1-phase
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years