Philips Ledinaire waterproof, (in brown Eco Packaging), 30 W, L1200 mm, 3600 lm, 4000 K, Symmetrical, Opal, IP66, IK08
WT060C LED36S/840 PSU L1200 BN
Продуктово описание
(in brown Eco Packaging), L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), 3600 lm, 30 W, 120 lm/W, 4000 K, <5, Symmetrical, Opal, Polycarbonate, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Connection unit 2-pole
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Value
- Warranty period
- 5 years