Philips Ledinaire Waterproof WT065C, All-in, 42 W, 23 W, L1200 mm, 2900 lm, 4800 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready
WT065C LED29_48S/840 PSU L1200
Продуктово описание
L1200 mm, Polycarbonate, Grey, Power supply unit (On/Off), All-in, Multi Lumen, 2900 lm, 4800 lm, 42 W, 23 W, 126 lm/W, 114 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Value
- Warranty period
- 5 years