Philips Ledinaire Waterproof WT065C, (in brown Eco Packaging), 54 W, L1500 mm, 7400 lm, 4000 K, Symmetrical, Opal, IP65, IK08, TW1-ready
WT065C G3 LED74S/840 PSU L1500 BN
Продуктово описание
(in brown Eco Packaging), L1500 mm, Polycarbonate, Grey, Power supply unit (On/Off), 7400 lm, 54 W, 137 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole, Simple Connection and removable cover available for feed-through wiring 1-phase (internal wiring is not included)
Спецификации
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Lighting Technology
- LED
- Value ladder
- Value
- Warranty period
- 5 years