Philips Ledinaire waterproof EcoSet, 50 W, L1500 mm, 6800 lm, 4000 K, Wireless, EcoSet, Symmetrical, Opal, IP65, IK08
WT075C 68S/840 ESW L1500 EcoSet
Продуктово описание
L1500 mm, Polycarbonate, Grey, Wireless driver for EcoSet, 6800 lm, 50 W, 136 lm/W, 4000 K, (0.38,0.38) SDCM≤5, Symmetrical, Opal, Polycarbonate, IP65 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Push-in connector 3-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Service tag
- No
- Value ladder
- Value
- Warranty period
- 5 years