България - Български

Philips GreenSpace Evo Mini Wallmount

A small and sustainable wallmount in a sleek, subtle design

Продукти

Информация за продуктовата серия

Описание

GreenSpace Evo Mini Wallmount is a sustainable wall mounted fixture that comes with a sleek and subtle design. This makes the wallmount an ideal choice for hospitality and fashion retail applications. The 3D printed housing is crafted from at least 65% recycled or bio-circular materials, while the heatsink is made from 85% recycled aluminium. Because of its circular design, the luminaire is upgradable, reusable, fully serviceable and recyclable. Combined with the high energy efficiency, this makes the GreenSpace Evo Mini wallmount a sustainable choice. The new PerfectAccent deep reflectors ensure a light effect with increased sparkle and improved shopper eye comfort. Further customization of colors and textures is possible via Philips MyCreation

Предимства

  • The sleek and subtle design fits perfectly in any installation

  • More sparkle and enhanced shopper eye comfort with PerfectAccent deep reflectors

Характеристики

  • Serviceable and upgradeable with standard tools

  • Reduced carbon footprint due to high efficacy

Приложения

  • Fashion
  • Hospitality
  • Residential

Предупреждение и безопасност

  • Cleaning of the optic should only be done with pressurized air. Touching the LED or reflector is forbidden. For food preparation areas and areas with high levels of dust, the use of the optional front glass is strongly advised, as it can be cleaned with a (dry) microfiber cloth

Файлове за изтегляне