Philips 4MX400 | Maxos LED Retrofit for TTX400, LED55S | LED Module, system flux 5500 lm, 840 neutral white, Power supply unit with DALI interface, Wide beam, White

4MX400 581 LED55S/840 PSD WB WH

Продуктово описание

Trunking light panel, L1528 mm, Steel, White, Power supply unit with DALI interface, 5500 lm, 32.5 W, 169 lm/W, 4000 K, (0.38, 0.38) SDCM <3.5, Wide beam, Clear, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Connection unit 5-pole

Код за поръчка: 66256299
Пълен код на поръчката: 403073266256299

Спецификации

Lamp family code
LED55S [LED Module, system flux 5500 lm]
Light source replaceable
No
Number of gear units
1 unit
Gear
-
Driver included
Yes
Sustainability rating
Unclassified
Service tag
Yes
Lighting Technology
LED
Value ladder
Performance
Warranty period
5 years

Файлове за изтегляне

Листовки

Листовка за продукта
Localized commercial leaflet 910629124726 en_BG pdf 291.5 kB

Листовки

Инструкции за инсталиране
Maxos LED insert for TTX400 pdf 9.5 MB

Визуални обекти

Product-Photographs-910629124726_EU
Множество активи - Visuals
Product-Diagrams-910629124726_EU
Множество активи - Visuals

Софтуерни добавки

IES
IES File - 4MX400 581 LED55S/840 PSD WB WH IES
Преглед на файл
4MX400 581 LED55S/840 PSD WB WH 910629124726 ZIP
Dialux
ULD File - 4MX400 581 LED55S/840 PSD WB WH ULD
Relux
ROLF File - 4MX400 581 LED55S/840 PSD WB WH ROLFZ
LDT
LDT File - 4MX400 581 LED55S/840 PSD WB WH LDT