Maxos LED inserts for TTX400 – efficiency champion with great payback
Customers in the industrial and retail sectors are looking for general lighting solutions with a justifiable payback, while meeting all relevant norms for supermarkets and industry applications. For a limited investment, Maxos LED inserts for TTX400 offer best-in-class energy savings while delivering high lux levels at the required color temperatures and glare factors. The minimalistic Maxos LED inserts for TTX400 comprise exchangeable mid-power LED boards to be mounted on a standard TTX400 trunking rail. A choice of wide, medium and double asymmetric beam lenses means flexibility in light distribution. Compared with a conventional fluorescent installation, this highly efficient LED solution offers full payback in less than three years. And the benefits keep coming: our upgradable LED engine platform makes Maxos LED inserts for TTX400 a truly future-proof solution.
Substantial energy savings for a limited investment
Comfortable light, long lifetime
Mid-power LED boards; exchangeable LED unit
Up to 138 lm/W efficiency