Продукти
TrueLine, surface mounted, 28.5 W, 1130x55 mm; H88 mm, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready
TrueLine, surface mounted, 38.5 W, 1410x55 mm; H88 mm, 5000 lm, 4000 K, CRI>90, DALI, Interact Ready
TrueLine, surface mounted, 17.8 W, 1410x55 mm; H88 mm, 1900 lm, 4000 K, CRI>90, DALI, Interact Ready
TrueLine, surface mounted, 18.6 W, 1410x55 mm; H88 mm, 1900 lm, 3000 K, CRI>90, DALI, Interact Ready
Информация за продуктовата серия
Описание
Architects need a lighting solution that matches the interior architecture of the space they are enhancing. They want a light line with elegant proportions and high light levels that offers maximum design freedom. Philips TrueLine is a flexible linear luminaire for indoor office applications that offers excellent quality with the promise of future-proof upgrades.Specifiers need luminaires that save energy, at the same time as providing the right level of light. TrueLine recessed meets both these sets of requirements. Not only is it compliant with the WELL Building Standard for Light, TrueLine surface is rated UGR<19, which is compliant with all office norms (OC). TrueLine also comes in suspended and recess-mounted versions. All the luminaires in the family are available in different lengths, shapes, colors and light outputs. This offers the ultimate design flexibility and unlimited possibilities. TrueLine luminaires are also a sustainable, future-proof choice with high efficiency up to 174 lm/W and the option to upgrade to wireless connectivity and control.
Предимства
Extremely high efficacy for a line luminaire
Office compliant lighting
Характеристики
Highly-uniform lighting with excellent glare control (UGR<19, L65<3000cd/m2)
Best-in-class efficacy up to 174 lm/W with our Ultra efficient offering
Приложения
Предупреждение и безопасност
The product is IPX0 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed is suitably checked.
If the above advice is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void.