Продуктово описание
1410x55 mm; H88 mm, Aluminum, White, Signal white (RAL9003), Surface, Dali dimming Interact System ready external for central emergency lighting, 1900 lm, 17.8 W, 110 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, Wide beam, Opal, Polycarbonate, IP20 | Finger-protected, IK03 | 0.35 J reinforced, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting