Philips CoreLine surface mounted gen 4, 27.5 W, 1570x200 mm, 4000 lm, 3000 K, Wireless, Interact Ready, UGR19
SM136V G4 40S/830 WIA W20L157 OC
Продуктово описание
1570x200 mm, Steel, White, Signal white (RAL9003), Surface, Wireless driver Interact System ready, 4000 lm, 27.5 W, 145 lm/W, 3000 K, (0.44,0.40)SDCM<3, UGR19, Wide beam office compliant, Microprismatic lens, Polycarbonate, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.35 J reinforced, Safety class II, Cable with connector 3-pole, Push-in connector 3-pole
Спецификации
- Number of gear units
- 1 unit
- Driver included
- Yes
- Service tag
- No
- Value ladder
- Performance
- Warranty period
- 5 years