Продуктово описание
Steel, White, Power supply unit with DALI interface, 3400 lm, 26.5 W, 129 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole