Philips SlimBlend Gen2, 31.5 W, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, ELW3h/EL-DC
RC330V 42S/940 SEIA W60L60 IA4 ELW3 MXO
Продуктово описание
Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SNS210 sensor, 3400 lm, 31.5 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, Emergency lighting 3 hours duration with Wireless Interface, DC operated central emergency lighting
Спецификации
- Lamp family code
- 42S [LED Module, system flux 4200 lm]
- Light source replaceable
- No
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Unclassified
- Light source engine type
- LED
- Service tag
- Yes
- Lighting Technology
- LED
- Value ladder
- Specification
- Warranty period
- 5 years