Philips GentleSpace gen4, Highbay, High efficiency, 99 W, SMT, 17000 lm, 6500 K, DALI, Interact Ready, Wide beam, IP65, IK07
BY580P 170S/865 DIA HE WB GC SI
Продуктово описание
Highbay, Aluminium, Silver, Double layer powder coating, Suspension set twin, triangle, Dali dimming Interact System ready, 17000 lm, 99 W, 172 lm/W, 6500 K, (0.312, 0.325) SDCM 3, Wide beam, Clear, Glass, IP65 | Dust penetration-protected, jet-proof, IK07 | 2 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible
Спецификации
- Light source replaceable
- Yes
- Number of gear units
- 1 unit
- Driver included
- Yes
- Sustainability rating
- Signify Circle
- Service tag
- Yes
- Value ladder
- Specification
- Warranty period
- 5 years