GentleSpace Gen3
GentleSpace – High efficiency, excellent light quality and connectivity options. Now every highbay application has met its match.
Продукти
Продукт | Сравнение | ||||||
---|---|---|---|---|---|---|---|
152 | 13,000 | 4000 | 85 | Not applicable | |||
150 | 17,000 | 4000 | 113 | Not applicable | |||
152 | 13,000 | 4000 | 85 | Not applicable | |||
148 | 35,000 | 4000 | 235 | Not applicable | |||
160 | 25,000 | 4000 | 156 | Not applicable | |||
148 | 35,000 | 4000 | 235 | Not applicable |
Информация за продуктовата серия
Описание
GentleSpace gen3 provides a smart combination of versatile offer with high efficiency, connectivity options and reliability. It provides a wide variety of options in terms of optics, beam angles (from very narrow to wide) and lumen packages, each delivering on best-in-class quality of light for enhanced safety, productivity, and comfort. With GentleSpace gen3 you can easily create a tailor-made and ideal lighting solution for almost any high ceiling and/or industrial application. It supports changes in application requirements (such as layout changes) thanks to its flexible optical system, which can be easily adjusted even after installation. Additionally, a choice of mounting possibilities and pre-mounted IP65 connector enables quick and easy installation. You can choose various cover materials, special variants for extreme temperatures (XT), or hazardous areas (ATEX 2/22), or sports applications. In addition, GentleSpace gen3 also provides the option of advanced connectivity and is ready to be connected to IoT-based system and software applications such as Interact Industry. Created with Circularity principles in mind, GentleSpace is serviceable luminaire with all information available at hand, via Signify ServiceTag app. Whether you are looking for a reliable “fit & forget” solution or one that can be adapted and controlled after installation, GentleSpace gen3 is the ideal solution for your application.
Предимства
Increased safety, productivity and comfort in application, thanks to high quality visibility combined with great uniformity and reduced glare
Robust and reliable solution for long service life
Характеристики
High efficiency (HE) of up to 174 lm/W
Long service life of up to L85 at 100K hrs