Philips Fortimo FastFlex LED 2x8/750 DA HE

Product Description

Philips Fortimo FastFlex LED 2x8/750 DA HE

Order code: 929002771213

Specifications

Luminous Flux
6,040 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
5
Correlated Color Temperature (Nom)
5700 K
Luminous Efficacy (rated) (Nom)
191 lm/W
Color rendering index (CRI)
70

Downloads

Leaflets

Product Data Sheet
Product datasheet - Fortimo FastFlex LED 2x8 DA HE pdf 1.6 MB

Visuals

Product-Photographs-929002771213_NA
Multiple assets - Visuals
CAD Drawings
CAD Drawing-Fortimo FastFlex 2x8 DA HE LV1 stp 1.8 MB