ADVANCE FastFlex High Efficiency and Ultra-high Efficiency
Best-in-class efficiency in modular form factors
Products
Product family information
Description
2x2, 2x4, 2x6, 2x8 and 3x8 LED module solutions compatible with standard optics to create extremely high efficiency fixtures for outdoor spaces. This family offers standard BBL spectrum options as well as products like ColorRevive and similar spectral engineering innovations that enhance visibility and safety while maintaining high efficiency and retain the ambience of outdoor spaces
Benefits
Ultra-High Efficiency on LED module level in Zhaga standards
Extensive reliability testing for OEM peace of mind
Features
Extremely high LED module efficiency of ≥200lm/W
Official Zhaga Book 15 certification