Country
MyLighting login
Products
Products
LED Drivers
See all
Linear and compact LED drivers
Outdoor and industrial LED drivers
Constant voltage drivers
See all
LED Modules
See all
Linear and area modules
Directional and recessed modules
Outdoor modules
See all
Lighting controls
See all
Sensors and accessories
See all
Retail Display Lighting
See all
Retail display lighting modules
See all
Solutions
Connected lighting systems and components
Connected lighting
MasterConnect
Sensor Ready and D4i
SR Bridge
Connected lighting
Experience lighting - premium lighting systems
Experience lighting
BioUp - HCL
Spectral Engineering
Indoor premium light recipes
Outdoor light recipes
Flextune - Multi-channel
ComfortFade Dim-to-off
Experience lighting
Peace of mind
Peace of mind
Robust DuraVolt Drivers
Lumen and Color Selectable
SimpleSet programming
Peace of mind
Field installation and replacement
Advance Express Drivers
Ballasts and TLED Drivers
Tools
Tools
Tools
Easy Design-in Tool
MyLighting
MultiOne Configurator
Tools
Contact us
Overview
Specifications
Downloads
Home
Products
LED Modules
Linear and area modules
Fortimo LED line
Fortimo LED Line 1ft MF 830 1R LV5
Back to family
Fortimo LED line
Philips Fortimo LED Line 1ft MF 830 1R LV5
Popular downloads
Product Data Sheet
pdf
1.2 MB
Select and download
Product Description
Philips Fortimo LED Line 1ft MF 830 1R LV5
Order code:
929002930806
Full order code:
871951441120300
Specifications
Expand all
General Information
Nominal lifetime
60,000 hour(s)
Lighting Technology
LED
Light Technical
Luminous Flux
1,055 lm
Life to 70% Lumen Maintenance
60,000 hour(s)
Color Consistency Initial
3
Correlated Color Temperature (Nom)
4000 K
Luminous Efficacy (rated) (Nom)
176 lm/W
Color rendering index (CRI)
80
Temperature
T-Case Lifetime (Max)
176 °F
T-Case Lifetime (Nom)
176 °F
T-Case Maximum (Max)
176 °F
T-Case Maximum (Nom)
176 °F
Mechanical and Housing
Overall length
11-1/16 inch
Overall width
1-5/8 inch
Overall height
1/4 inch
Dimensions (Height x Width x Depth)
6 x 40 x 280 mm
Ingress protection code
IP20 [Finger-protected]
Net Weight (Piece)
0.079 lb
Approval and Application
Energy Efficiency Class
C
Approval Marks
CB Certificate
CE marking
ENEC certificate
EPREL Registration Number
1377585
Product Data
Order product name
Fortimo LED Line 1ft MF 830 1R LV5
Full product name
Fortimo LED Line 1ft MF 830 1R LV5
Full product code
871951441120300
Order code
929002930806
Material Nr. (12NC)
929002930806
Numerator - Quantity Per Pack
1
EAN/UPC - Product/Case
8719514411203
Numerator - Packs per outer box
80
EAN/UPC - Case
8719514411210
Downloads
Leaflets
Product Data Sheet
Datasheet Fortimo LED Line 1ft MF 840 1R LV5
pdf 1.2 MB
View
Visuals
Product-Photographs-929002930806_NA
Multiple assets
Download
CAD Drawings
CAD files Fortimo LED Line (10 MB, ZIP)
zip 8.9 MB
Download
Other
Certificate
CB Certificate
pdf 438.8 kB
View
Certificate
ENEC PLUS Certificate
pdf 356.8 kB
View
Certificate
KK/ENEC Certificate
pdf 359.0 kB
View
Certificate
CB Certificate
pdf 415.4 kB
View
Certificate
CE Certificate
pdf 298.5 kB
View