Philips Fortimo LED line
A well-known footprint covering the needs for general lighting purposes
New
Product family information
Description
A well-known footprint covering the needs for general lighting purposes
Benefits
Cover all needs in luminaire designs; choice of color temperatures (3000, 4000 and 5000K), two module lengths (1 ft/280 mm or 2 ft/560 mm), three lumen packages (650, 1100, and 2000 lm per foot/280 mm) and wide temperature (Tc) range from -40 °C up to +90 °C
Available in 1R systems and 3R systems
Features
Excellent color consistency of 3 SDCM
State-of-the-art LED module efficiency of up to 186 lm/W