ADVANCE FO Strip XU 47.5in 4000lm 935 LV1

Product Description

ADVANCE FO Strip XU 47.5in 4000lm 935 LV1

Order code: 929002770513

Specifications

  • Luminous Flux
    3,620 lm
  • Life to 70% Lumen Maintenance
    60,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    90

Downloads

Family

Product