Products
929002744513
929002744613
929002744713
929002744813
929002770313
929002770413
929002770513
929002770613
Product family information
Description
Advance Fortimo LED Strip XU module. These variable length modules offer a high degree of uniform illumination without visible breaks even at low dimming levels. That combined with 1" breakability and CRI 90 delivers an outstanding light engine solution for long linear runs.
Benefits
Cover all your variable length needs with only one 4ft breakable board per CCT/CRI
High efficiency 90 CRI solution available
Features
Breakable every inch for exact luminaire lengths
Excellent color consistency of 3 SDCM