ADVANCE FO Strip XU 47.5in 4000lm 927 LV1
Product Description
ADVANCE FO Strip XU 47.5in 4000lm 927 LV1
Specifications
- Luminous Flux 3,550 lm
- Life to 70% Lumen Maintenance 60,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 2700 K
- Luminous Efficacy (rated) (Nom) 163 lm/W
- Color rendering index (CRI) 90