ADVANCE FO Strip X 47.5in 4000lm 835 LV1
Product Description
ADVANCE FO Strip X 47.5in 4000lm 835 LV1
Specifications
- Luminous Flux 4,016 lm
- Life to 70% Lumen Maintenance 54,000 hour(s)
- Color Consistency Initial 3
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 186 lm/W
- Color rendering index (CRI) 80