ADVANCE FO Strip X 47.5in 4000lm 830 LV1

Product Description

ADVANCE FO Strip X 47.5in 4000lm 830 LV1

Order code: 929002744513

Specifications

  • Luminous Flux
    3,944 lm
  • Life to 70% Lumen Maintenance
    54,000 hour(s)
  • Color Consistency Initial
    3
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    182 lm/W
  • Color rendering index (CRI)
    80

Downloads

Family

Product